E22xxxT-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.00 Amps
Holding Torque
223 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.330 Ohms @ 25 C
Phase Inductance
1.10 mH
Thermal Resistance
4.44 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00310 oz-in-s2
Motor Weight
4.63 lb
Motor Length
3.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 163 131.6
500.00 155 135.7
1000.00 147 140.3
1500.00 139 136.2
2000.00 130 133.1
2500.00 121 130.8
3000.00 112 129.4
3500.00 103 128.6
4000.00 93.4 128.6
4500.00 79.8 129.3
5000.00 71.5 131.3
5500.00 64.6 128.4
6000.00 58.8 126.4
6500.00 53.9 124.8
7000.00 49.6 123.6
7500.00 45.9 122.7
8000.00 42.6 122.0
8500.00 39.7 121.5
9000.00 37.1 121.1
9500.00 34.8 120.7
10000.00 32.7 120.5