E22xxxP-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
6.70 Amps
Holding Torque
210 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.190 Ohms @ 25 C
Phase Inductance
0.500 mH
Thermal Resistance
4.44 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00310 oz-in-s2
Motor Weight
4.63 lb
Motor Length
3.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 152 129.8
500.00 148 151.5
1000.00 143 172.6
1500.00 138 176.8
2000.00 133 181.2
2500.00 128 185.8
3000.00 122 190.5
3500.00 117 195.4
4000.00 112 200.5
4500.00 106 205.8
5000.00 101 211.2
5500.00 95.5 206.5
6000.00 90.0 202.3
6500.00 84.3 198.4
7000.00 78.7 195.0
7500.00 69.9 192.3
8000.00 65.3 190.3
8500.00 61.2 188.8
9000.00 57.6 187.6
9500.00 54.3 186.7
10000.00 51.3 186.1