E22xxxC-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
6.40 Amps
Holding Torque
218 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.210 Ohms @ 25 C
Phase Inductance
0.600 mH
Thermal Resistance
4.44 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00310 oz-in-s2
Motor Weight
4.63 lb
Motor Length
3.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 158 129.3
500.00 152 146.4
1000.00 146 163.1
1500.00 141 165.1
2000.00 135 167.4
2500.00 129 170.0
3000.00 123 172.9
3500.00 116 176.2
4000.00 110 179.7
4500.00 104 183.5
5000.00 97.2 187.6
5500.00 90.6 182.8
6000.00 83.9 178.5
6500.00 73.8 175.0
7000.00 68.3 172.4
7500.00 63.5 170.4
8000.00 59.2 168.8
8500.00 55.4 167.6
9000.00 52.1 166.7
9500.00 49.0 166.0
10000.00 46.3 165.5