E21xxxT-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
1.39 Amps
Holding Torque
123 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.80 Ohms @ 25 C
Phase Inductance
8.70 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00150 oz-in-s2
Motor Weight
2.65 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 89.1 129.3
500.00 79.7 107.4
1000.00 69.6 91.4
1500.00 59.0 77.6
2000.00 47.8 67.6
2500.00 36.1 62.3
3000.00 29.7 60.1
3500.00 25.0 59.4
4000.00 21.4 59.4
4500.00 18.7 59.8
5000.00 16.4 60.6
5500.00 14.6 62.4
6000.00 13.1 64.3
6500.00 11.8 66.4
7000.00 10.7 68.5
7500.00 9.73 70.6
8000.00 8.90 72.7
8500.00 8.17 74.9
9000.00 7.53 77.1
9500.00 6.95 79.3
10000.00 6.44 81.6