E21xxxT-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
2.80 Amps
Holding Torque
123 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.720 Ohms @ 25 C
Phase Inductance
2.20 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00150 oz-in-s2
Motor Weight
2.65 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 89.7 131.0
500.00 85.0 125.4
1000.00 80.1 121.1
1500.00 75.1 111.9
2000.00 69.9 104.1
2500.00 64.6 97.4
3000.00 59.2 91.9
3500.00 53.6 87.2
4000.00 45.4 83.5
4500.00 40.3 81.2
5000.00 36.0 80.1
5500.00 32.6 80.5
6000.00 29.6 81.4
6500.00 27.1 82.6
7000.00 24.9 84.1
7500.00 23.0 85.8
8000.00 21.4 87.7
8500.00 19.9 89.6
9000.00 18.6 91.7
9500.00 17.4 93.8
10000.00 16.4 95.9