E21xxxC-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
2.90 Amps
Holding Torque
120 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.670 Ohms @ 25 C
Phase Inductance
1.90 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00150 oz-in-s2
Motor Weight
2.65 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 87.5 130.5
500.00 83.3 127.1
1000.00 79.0 124.7
1500.00 74.5 116.4
2000.00 70.0 109.3
2500.00 65.3 103.1
3000.00 60.5 97.9
3500.00 55.6 93.5
4000.00 50.6 89.8
4500.00 43.2 86.9
5000.00 38.7 85.3
5500.00 35.1 85.3
6000.00 31.9 85.9
6500.00 29.3 86.9
7000.00 27.0 88.2
7500.00 25.0 89.8
8000.00 23.2 91.5
8500.00 21.6 93.4
9000.00 20.2 95.4
9500.00 19.0 97.5
10000.00 17.9 99.6