E21xxxC-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.80 Amps
Holding Torque
120 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.190 Ohms @ 25 C
Phase Inductance
0.500 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00150 oz-in-s2
Motor Weight
2.65 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 87.5 130.5
500.00 85.4 153.0
1000.00 83.3 175.0
1500.00 81.2 178.8
2000.00 79.0 182.8
2500.00 76.8 186.8
3000.00 74.5 190.9
3500.00 72.3 195.1
4000.00 70.0 199.4
4500.00 67.7 203.8
5000.00 65.3 208.3
5500.00 62.9 208.0
6000.00 60.5 208.0
6500.00 58.1 208.1
7000.00 55.6 208.4
7500.00 53.1 209.0
8000.00 50.6 209.7
8500.00 45.6 210.6
9000.00 43.0 211.8
9500.00 40.7 213.4
10000.00 38.6 215.5