E21xxxB-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
0.710 Amps
Holding Torque
123 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
10.8 Ohms @ 25 C
Phase Inductance
33.9 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00150 oz-in-s2
Motor Weight
2.65 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 89.5 131.3
500.00 70.2 87.7
1000.00 48.5 63.6
1500.00 30.2 54.3
2000.00 21.8 52.1
2500.00 16.7 51.8
3000.00 13.3 52.3
3500.00 10.9 53.1
4000.00 9.07 54.1
4500.00 7.67 55.2
5000.00 6.57 56.4
5500.00 5.68 58.5
6000.00 4.95 60.7
6500.00 4.35 62.9
7000.00 3.84 65.1
7500.00 3.41 67.4
8000.00 3.04 69.6
8500.00 2.72 71.8
9000.00 2.44 74.1
9500.00 2.20 76.4
10000.00 1.98 78.6