E21xxxB-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
1.41 Amps
Holding Torque
123 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.73 Ohms @ 25 C
Phase Inductance
8.50 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00150 oz-in-s2
Motor Weight
2.65 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 89.0 129.6
500.00 79.8 108.1
1000.00 69.9 92.2
1500.00 59.5 78.5
2000.00 48.5 68.4
2500.00 36.7 62.8
3000.00 30.2 60.5
3500.00 25.4 59.7
4000.00 21.8 59.6
4500.00 19.0 60.1
5000.00 16.7 60.7
5500.00 14.9 62.6
6000.00 13.3 64.5
6500.00 12.0 66.5
7000.00 10.9 68.6
7500.00 9.92 70.7
8000.00 9.08 72.9
8500.00 8.34 75.0
9000.00 7.68 77.2
9500.00 7.10 79.5
10000.00 6.58 81.7