E21xxxA-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
2.70 Amps
Holding Torque
126 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.760 Ohms @ 25 C
Phase Inductance
2.50 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00150 oz-in-s2
Motor Weight
2.65 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 91.4 128.4
500.00 86.2 121.3
1000.00 80.9 115.9
1500.00 75.3 106.3
2000.00 69.5 98.3
2500.00 63.6 91.6
3000.00 57.5 86.0
3500.00 51.2 81.4
4000.00 42.6 78.2
4500.00 37.7 76.6
5000.00 33.7 76.0
5500.00 30.4 76.7
6000.00 27.6 77.9
6500.00 25.2 79.4
7000.00 23.2 81.0
7500.00 21.4 82.8
8000.00 19.8 84.8
8500.00 18.4 86.8
9000.00 17.2 88.9
9500.00 16.1 91.0
10000.00 15.1 93.2