E21xxxA-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.40 Amps
Holding Torque
126 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.210 Ohms @ 25 C
Phase Inductance
0.600 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00150 oz-in-s2
Motor Weight
2.65 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 91.4 128.4
500.00 88.9 145.3
1000.00 86.2 161.8
1500.00 83.6 162.2
2000.00 80.9 162.8
2500.00 78.1 163.6
3000.00 75.3 164.8
3500.00 72.4 166.1
4000.00 69.5 167.7
4500.00 66.6 169.5
5000.00 63.6 171.5
5500.00 60.6 170.8
6000.00 57.5 170.3
6500.00 54.3 170.1
7000.00 51.2 170.2
7500.00 48.0 170.5
8000.00 42.7 171.5
8500.00 40.2 172.9
9000.00 37.8 174.8
9500.00 35.7 176.9
10000.00 33.8 179.2